??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-7/16 Inch
Part No.
070795
Description
WSTU-S2-307RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
4 Inch
B
10-1/16 Inch
C
1-13/16 Inch
D
5-1/2 Inch
E
6-3/8 Inch
Bolt Diameter
1-7/8 Inch
G
1-1/16 Inch
H
1-5/8 Inch
J
5-1/8 Inch
K
2-7/8 Inch
L
5-1/2 Inch
M
6-13/16 Inch
N
7-13/16 Inch
R
4-3/64 Inch
S
2-33/64 Inch
T
3-1/16 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
4-3/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.